The following table provides information on the physical details of the ATWINC15x0B devices.
Parameter | Value | Units | Tolerance |
---|---|---|---|
Package size | 5x5 | mm | ±0.1 mm |
QFN pad count | 40 | mm | - |
Total thickness | 0.85 | mm | +0.15/-0.05 mm |
QFN pad pitch | 0.40 | mm | - |
Pad width | 0.20 | mm | ±0.05 mm |
Exposed pad size | 3.85 x 3.85 | mm | - |
For drawing details, see Package Outline Drawing.