The ATWINC15x0B pins with default peripheral mapping are described in the following table.
Pin Number | Pin Name | Pin Type | Description |
---|---|---|---|
1 | TP_P | Analog | Test pin/no connect |
2 | VDD_RF_RX | Power | Tuner RF supply(1) |
3 | VDD_AMS | Power | Tuner BB supply(1) |
4 | VDD_RF_TX | Power | Tuner RF supply(1) |
5 | VDD_BATT_PPA | Power | PA 1st stage supply(1) |
6 | VDD_VBATT_PA | Power | PA 2nd stage supply(1) |
7 | RFIOP | Analog | Positive RF differential I/O |
8 | RFION | Analog | Negative RF differential I/O |
9 | SPI_CFG | Digital Input | Tie to VDDIO through a 1 MΩ resistor to enable the SPI interface |
10 | GPIO0 | Digital I/O, Programmable Pull-Up | GPIO0(2) |
11 | GPIO2/IRQN | Digital I/O, Programmable Pull-Up | GPIO2(2)/ATWINC15x0B interrupt output; connect to host interrupt input pin |
12 | UART_TXD | Digital I/O, Programmable Pull-Up |
UART transmit output from ATWINC15x0B; added for debug and testing only |
13 | SPI_RXD | Digital I/O, Programmable Pull-Up | SPI MOSI (Master Out, Slave In) pin |
14 | VDDC | Power | Digital core power supply(1) |
15 | VDDIO | Power | Digital I/O power supply(1) |
16 | SPI_SSN | Digital I/O, Programmable Pull-Up | SPI slave select (active-low) |
17 | SPI_TXD | Digital I/O, Programmable Pull-Up | SPI MISO (Master In, Slave Out) pin |
18 | SPI_SCK | Digital I/O, Programmable Pull-Up | SPI clock |
19 | UART_RXD | Digital I/O, Programmable Pull-Up |
UART receive input to ATWINC15x0B; added for debug and testing only |
20 | VBATT_BUCK | Power | Battery supply for DC/DC converter(1) |
21 | VSW | Power | Switching output of DC/DC converter(1) |
22 | VREG_BUCK | Power |
|
23 | CHIP_EN | Analog |
|
24 | GPIO1/RTC_CLK | Digital I/O, Programmable Pull-Up | GPIO1/32 kHz clock input(2) |
25 | TEST_MODE | Digital Input | Test mode – User must tie this pin to GND |
26 | VDDIO | Power | Digital I/O power supply(1) |
27 | VDDC | Power | Digital core power supply(1) |
28 | GPIO3 | Digital I/O, Programmable Pull-Up | GPIO3(2) |
29 | GPIO4 | Digital I/O, Programmable Pull-Up | GPIO4(2) |
30 | GPIO5 | Digital I/O, Programmable Pull-Up | GPIO5(2) |
31 | GPIO6 | Digital I/O, Programmable Pull-Up | GPIO6(2) |
32 | I2C_SCL | Digital I/O, Programmable Pull-Up |
|
33 | I2C_SDA | Digital I/O, Programmable Pull-Up |
|
34 | RESETN | Digital Input |
|
35 | XO_N | Analog | Crystal oscillator N |
36 | XO_P | Analog | Crystal oscillator P |
37 | VDD_SXDIG | Power | SX power supply(1) |
38 | VDD_VCO | Power | VCO power supply(1) |
39 | VDDIO_A | Power | Tuner VDDIO power supply(1) |
40 | TP_N | Analog | Test pin/no connect |
41 | PADDLE VSS | Power | Connect to system board ground |