The following table represents digital I/O pin states corresponding to the device power modes.
Device State | VDDIO | CHIP_EN | RESETN | Output Driver | Input driver | Pull-Up/Down Resistor (1) |
---|---|---|---|---|---|---|
Power_Down: core supply off |
High | Low | Low | Disabled (Hi-Z) | Disabled | Disabled |
Power-On Reset: core supply on, hard reset on |
High | High | Low | Disabled (Hi-Z) | Disabled | Enabled |
Power-On Default: core supply on, device out of reset but not programmed yet |
High | High | High | Disabled (Hi-Z) | Enabled | Enabled |
On_Doze/ On_Transmit/ On_Receive: core supply on, device programmed by firmware |
High | High | High |
Programmed by firmware for each pin: Enabled or Disabled |
Opposite of Output Driver state |
Programmed by firmware for each pin: Enabled or Disabled |