1 |
2 |
C1, C3 |
1.0 µF |
CAP, CER, 1.0 µF, 20%, X5R, 0402, 6.3V |
Panasonic |
ECJ-0EB0J105M |
2 |
7 |
C2, C4, C5, C6, C8, C11, C12 |
0.1 µF |
CAP, CER, 0.1 µF, 10%, X5R, 0402, 10V |
AVX |
0402ZD104KAT2A |
3 |
1 |
C10 |
4.7 µF |
CAP, CER, 4.7 µF, 4V, 20%, X5R, 0402 |
Murata |
GRM155R60G475ME47D |
4 |
2 |
C17, C32 |
1 pF |
CAP, CER, 1 pF, 50V, NP0, 0201 |
Murata |
GRM0335C1H1R0CA01D |
5 |
2 |
C15, C16 |
10 pF |
CAP, CER, 10PF, 50V, 1%, NP0, 0402 |
Murata |
GRM1555C1H100FA01D |
6 |
2 |
C23, C24 |
1.8 pF |
CAP, CER, 1.8 pF, 50V, NP0, 0201 |
Murata |
GRM0335C1H1R8CA01D |
7 |
1 |
R2 |
1.2 pF |
CAP, CER, 1.2PF, 50V, NP0, 0201 |
Murata |
GRM0335C1H1R2CA01D |
8 |
— |
C21, C22, C33, R3 |
DNI |
— |
— |
— |
9 |
1 |
C7 |
1.0 µF |
CAP, CER, 1 µF, 4V, 20%, X6S, 0201 |
Murata |
GRM033C80G105MEA2D |
10 |
3 |
FB1, FB2, FB3 |
BLM15AG121SN1 |
FERRITE, 120Ω @100 MHz, 0402 |
Murata |
BLM15AG121SN1 |
11 |
1 |
FB4 |
BLM03AG121SN1D |
FERRITE BEAD, 120Ω, 200 MA, 0201 |
Murata |
BLM03AG121SN1D |
12 |
1 |
L1 |
2.2 µH |
POWER INDUCTOR, 2.2 µH, 20%, 750 mA, 0.3Ω, 0603 |
Murata |
LQM18PN2R2MFRL |
13 |
1 |
L5 |
15 nH |
INDUCTOR, 15 nH, 300 MA, 0402 |
Murata |
LQG15HS15NJ02D |
15 |
2 |
L8, L9 |
3.3 nH |
INDUCTOR, 3.3+/-0.2 nH, 750 MA, 0201 |
Murata |
LQP03TN3N3C02D |
16 |
10 |
R5, R6, R8, R11, R13, R16, R17, R18, L2, L3 |
0R |
RESISTOR, Thick Film, 0Ω, 0201 |
Panasonic |
ERJ-1GN0R00C |
17 |
1 |
R21 |
1 Mohm |
RESISTOR, Thick Film, 1 MΩ, 0402 |
Yageo |
RC0100FR-071ML |
18 |
4 |
TP1, TP2, TP3, TP4 |
Test point |
— |
— |
— |
19 |
1 |
U1 |
ATWINC1500B-MU-T |
IC, WiFi, 40QFN |
Microchip |
ATWINC1510B-MU-T |
20 |
1 |
Y1 |
26.000 MHz |
CRYSTAL, 26 MHz, 10 pF, SMD |
Abracon |
ABM10-26.000MHZ-D30-T3 |
21 |
1 |
E1 |
Antenna |
2.4 GHz Antenna |
— |
— |