The ATWINC15x0B IEEE 802.11 MAC
supports the Following Functions:
- IEEE 802.11b/g/n
- IEEE 802.11e WMM QoS EDCA/PCF Multiple Access Categories Traffic
Scheduling
- Advanced IEEE 802.11n Features:
- Transmission and reception of aggregated MPDUs
(A-MPDU)
- Transmission and reception of aggregated MSDUs
(A-MSDU)
- Immediate block acknowledgment
- Reduced Interframe Spacing (RIFS)
- Support for IEEE802.11i and WFA Security with Key Management
- WEP 64/128
- WPA-TKIP
- 128-bit WPA2 CCMP (AES)
- Advanced Power Management
- Standard 802.11 power save mode
- RTS-CTS and CTS-Self Support
- Supports Either STA or AP Mode in the Infrastructure Basic
Service Set Mode