The following table provides the ordering information for the ATWINC1500B and ATWINC1510B.
Ordering Code(1) | Package Type | Package Size | IC Marking |
---|---|---|---|
ATWINC1500B-MU-ABCD | QFN in Tray, Tape and Reel | 5 mm x 5 mm | ATWINC1500B |
ATWINC1510B-MU-ABCD | QFN in Tape and Reel | 5 mm x 5 mm | ATWINC1510B |
"A" can be "Y" indicating Tray, or "T" indicating Tape and Reel.
"BCD" equals to "042" for part assigned with MAC ID and blank for part with no MAC ID.
The following table lists possible combinations for ordering the ATWINC1500B and ATWINC1510B.
Ordering Code | Description |
---|---|
ATWINC1500B-MU-T | 4 Mb Flash with no MAC ID and ship in Tape and Reel |
ATWINC1500B-MU-Y | 4 Mb Flash with no MAC ID and ship in Tray |
ATWINC1500B-MU-Y042 | 4 Mb Flash with MAC ID assigned and ship in Tray |
ATWINC1500B-MU-T042 | 4 Mb Flash with MAC ID assigned and ship in Tape and Reel |
ATWINC1510B-MU-T | 8 Mb Flash with no MAC ID and ship in Tape and Reel |
ATWINC1510B-MU-Y | 8 Mb Flash with no MAC ID and ship in Tray |
ATWINC1510B-MU-Y042 | 8 Mb Flash with MAC ID assigned and ship in Tray |
ATWINC1510B-MU-T042 | 8 Mb Flash with MAC ID assigned and ship in Tape and Reel |