This section describes interfacing the ATWINC15x0B with the host microcontroller. The interface is comprised of a slave SPI and additional control signals, as shown in the following figure. For more information on SPI interface specification and timing, refer to the SPI Interface. Additional control signals are connected to the GPIO/IRQ interface of the microcontroller.
Pin Number | Function |
---|---|
11 | IRQN |
13 | SPI_MOSI |
16 | SPI_SSN |
17 | SPI_MISO |
18 | SPI_CLK |
23 | CHIP_EN |
34 | RESETN |