Even though there is an on-board debugger, external debuggers can be
connected directly to the AVR64DD32 Curiosity Nano to program/debug the AVR64DD32. The on-board debugger keeps all the pins
connected to the AVR64DD32 and board edge in tri-state
when not actively used. Therefore, the on-board debugger will not interfere with any
external debug tools.
Figure 1. Connecting the MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer to AVR64DD32 Curiosity Nano
Figure 2. Connecting the Atmel-ICE to AVR64DD32 Curiosity Nano
CAUTION: To avoid contention
between the external debugger and the on-board debugger, do not start any
programming/debug operation with the on-board debugger through MPLAB® X IDE or Microchip Studio or mass storage
programming while the external tool is active.