When the board is connected to a computer and powered on, the green status LED will lit,
both MPLAB® X IDE and Microchip Studio will auto-detect
which boards are connected. The Kit Window in
MPLAB® X IDE and Microchip Studio will present relevant
information like data sheets and board documentation.
Tip:
If closed, the Kit Window in MPLAB® X IDE can be reopened
through the menu bar .