The following list contains links to the most relevant documents and software for the
AVR64DD32 Curiosity Nano board:
- MPLAB®X IDE - MPLAB X IDE is a software program
that runs on a PC (Windows®, Mac OS®, Linux®) to develop applications for Microchip microcontrollers and
digital signal controllers. It is named an Integrated Development Environment (IDE) because
it provides a single integrated “environment” to develop code for embedded microcontrollers.
- Microchip Studio
- Free IDE for the development of C/C++ and assembler code for microcontrollers.
- IAR Embedded Workbench®AVR®for - This is a commercial C/C++ compiler available for AVR
microcontrollers. There is a 30-day evaluation version and a 4 KB code-size-limited
kick-start version available from their website.
- MPLAB®XC Compilers
- MPLAB® XC8 C Compiler is available as a free, unrestricted-use
download. Microchips MPLAB® XC8 C Compiler is a comprehensive solution
for the project’s software development on Windows®, macOS® or Linux®. MPLAB® XC8 supports all
8-bit PIC® and AVR® microcontrollers (MCUs).
- MPLAB®Code Configurator - MPLAB
Code Configurator (MCC) is a free software plug-in that provides a graphical interface to
configure peripherals and functions specific to your application.
- Microchip Sample Store - Microchip sample store where one can order
samples of devices.
- MPLAB Data Visualizer - MPLAB Data Visualizer is a program used for
processing and visualizing data. The Data Visualizer can receive data from various sources
such as serial ports and the on-board debugger’s Data Gateway Interface, as found on
Curiosity Nano and Xplained Pro boards.
- Atmel Data Visualizer
- Studio Data Visualizer is a program used for processing and visualizing data. The
Data Visualizer can receive data from various sources such as serial ports, the on-board
debugger’s Data Gateway Interface found on Curiosity Nano and Xplained Pro boards, and power
data from the Power Debugger.
- PIC®AVR®MicrochipandExamples -
Microchip PIC and AVR Device Examples is a collection of examples and labs that use
Microchip development boards to showcase the use of PIC and AVR device peripherals.
- PIC®AVR®MicrochipandSolutions
- Microchip PIC and AVR Device Solutions contain complete applications for use with
Microchip development boards, ready to be adapted and extended.
-
AVR64DD32 Curiosity Nanowebsite - Kit information, latest user
guide, and design documentation.
-
AVR64DD32 Curiosity Nanoon Microchip Direct
- Purchase this kit on Microchip Direct.