The AVR64DD32 Curiosity Nano MCU has support for Multi-Voltage I/O (MVIO). AVR64DD32 MVIO pins are connected to the edge connector at PC0-PC3. MVIO pins are capable of normal I/O-pin
behavior.
MVIO can be configured in one of two supply modes:
- Single-Supply mode: All I/O pins,
including MVIO-capable pins, are powered at the same voltage level.
VCC_TARGET needs to be connected to VDDIO2
- Dual-Supply mode: MVIO-capable pins may
be powered at a different voltage level than VCC_TARGET
Warning: The absolute maximum voltage
for the AVR64DD32 is 5.5V. Applying a higher voltage may
cause permanent damage to the board.
By default AVR64DD32 Curiosity Nano board is configured for Dual-Supply mode with
VCC_TARGET as the VDDIO2 supply voltage. Some hardware modifications are
required to use an external power supply.
Warning: Before doing any hardware
modifications, make sure the board is disconnected from the USB and/or external
power.
- Disconnect resistor R201 connecting
VDDIO2 to VCC_TARGET
- Connect a new power supply to VDDIO2
and ground at J217
- J217 does not have reverse polarity
protection. Make sure to match the polarity between the power supply and J217.
Positive polarity to J217-pin 1 and negative polarity to J217-pin 2
Resistor R201, VDDIO2 and J217 can be seen in Figure 1.
Figure 1. MVIO and VDDIO2
Connections
Warning: Applying an external voltage
to the VDDIO2 pin without removing resistor R201 may cause permanent damage to the
board.
Warning: J217 does not have reverse
polarity protection. Applying voltage to the wrong pin may cause permanent damage to the
board.