5.Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the
debug USB port on the board.
The AVR64DD32 device on the AVR64DD32 Curiosity Nano
board is programmed and debugged by the on-board debugger and, therefore, no
external programmer or debugger tool is required.