Features
- AVR64DD32 Microcontroller
- One Yellow User LED
- One Mechanical User Switch
- One 32.768 kHz Crystal
- One 24 MHz Crystal
- On-Board Debugger:
- Board
identification in Microchip MPLAB® X IDE and Microchip
Studio
- One green power and status
LED
- Programming and debugging
- Virtual serial port
(CDC)
- Two debug GPIO channels (DGI
GPIO)
- USB Powered
- Adjustable Target Voltage:
- MIC5353 LDO regulator
controlled by the on-board debugger
- 1.8–5.1V output voltage (limited by USB input voltage)
- 500 mA maximum output current
(limited by ambient temperature and output voltage)