The Configuration zone can be accessed either 4 or 32 bytes at a time. Individual
bytes cannot be accessed. The Configuration zone address is a 2-byte (16-bit value).
Only the lowest five bits of the address word are used in addressing of the
Configuration zone. For the
ATECC608A-TNGLoRaWAN device, these addresses can only be
used with the Read
command.
Byte 1: Addr[15:8] | Byte 0: Addr[7:0] | ||
---|---|---|---|
Unused | Unused | Block | Offset |
Addr[15:8] | Addr[7:5] | Addr[4:3] | Addr[2:0] |
Block # |
Offset Value (Addr[2:0]) | |||||||
---|---|---|---|---|---|---|---|---|
000 |
001 |
010 |
011 |
100 |
101 |
110 |
111 |
|
00 |
[0:3] | [4:7] | [8:11] | [12:15] | [16:19] | [20:23] | [24:27] | [28:31] |
01 |
[32:35] | [36:39] | [40:43] | [44:47] | [48:51] | [52:55] | [56:59] | [60:63] |
10 |
[64:67] | [68:71] | [72:75] | [76:79] | [80:83] | [84:87] | [88:91] | [92:95] |
11 |
[96:99] | [100:103] | [104:107] | [108:111] | [112:115] | [116:119] | [120:123] | [124:127] |