The Sign
command can be used to sign the digest of an external
message by an ECC private key. The message must be compiled and the digest of the
message generated by the host system. The message can be loaded into either the TempKey
or Message Digest Buffer via the Nonce
command run in fixed mode and is
always 32 bytes in length. The message always resides in the lower 32 bytes of these
locations.
For the ATECC608A-TNGLoRaWAN device, Slot 1 is enabled to sign external messages.
Opcode |
Mode |
KeyId |
Description |
---|---|---|---|
0x41 | 0x80 or 0xC0 | 0x00 0[Slot] | External message digest stored in TempKey |
0xA0 or 0xD0 | 0x00 0[Slot] | External message digest stored in Message Digest Buffer |
Name | Size | Description |
---|---|---|
Response | 1 byte | Error code if the command fails |
64 bytes | The signature composed of R and S values |