Lock
CommandFor the
ATECC608A-TNGLoRaWAN, the Configuration zone has already
been locked and the access policies of the Data zone have
already been enforced. However, several of the data slots
can still be updated through the use of other commands. If
so desired, some of these slots can be permanently locked
from future updates by using the Slot Locking mode of the
Lock
command.