The ATECC608A-TNGLoRaWAN secure element is a pre-provisioned variant of the ATECC608A. The Trust&GO secure element is part of Microchip’s family of generically provisioned security-focused devices. The device configuration was designed to simplify implementing security on Low-Power Long Range LoRa® networks. Key partnerships with The Things Industry (TTI) and Actility allow customers to easily add security to their LoRaWAN™ connected network nodes.
This data sheet provides the slot and key configuration information that is unique to the ATECC608A-TNGLoRaWAN. This information clearly defines the access policies of each of the data zone slots. Only relevant command and I/O operating information has been included. An application section discussing Microchip’s hardware and software tools that can aid in developing an application is also provided with additional links to the location of the tools.