To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device: |
TTI Base Part #: ATECC608A-TNGLORA |
|
Package Options | U | 8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat, No Lead Package (UDFN) |
S | 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC) | |
Tape and Reel Options | G | 2k Reel |
C | 100 Unit Reel | |
B | 10 Unit Bulk-Prototype units |
The Things Industry (TTI) Device Ordering Codes |
|
Actility Device Ordering Codes |
|