The ATECC608A-TNGLoRaWAN is largely fixed and cannot be modified by the customer. When using the Microchip Trust Platform Suite, all configuration information is taken into account by the tools. Relevant Information about how the device is configured is shown below or in the slot information.
27
10
0x59
. The
I2C address can be overwritten using the UpdateExtra
command.