Features
- ADC Sample Accumulation up to 64 Samples
per Conversion
- Generating Noise with the AVR® Microcontroller, Using PWM, and Adding it to the
Input Signal
- Filter Random Noise and Harmonic
Noise
- Sampling Delay
- Automatic Sampling Delay
- Plotting Graph of ADC Samples in Data
Visualizer