The following table lists the hardware and software requirements for building a Mi-V processor subsystem.
Design Requirements | Description |
---|---|
Hardware Requirements | |
RTPF500TS Evaluation Kit – 12V / 5A AC power adapter and cord – USB 2.0 A to mini-B cable – FlashPro External Programmer |
To be released. |
Software Requirements | |
– Libero® SoC – FlashPro Express – SoftConsole – Tera Term or PuTTY |
See the readme.txt file in the design files for all software versions needed to create the Mi-V reference design. |