The reference design files include the Mi-V processor subsystem project created using Libero SoC. The RT PolarFire device can be programmed using Libero SoC. The Libero SoC design flow is shown in the following figure.
To program the RT PolarFire device, open the Mi-V processor subsystem project in Libero SoC and double click Run Program Action .