To generate the SPI Flash image, double click Generate SPI Flash Image on the Design Flow tab.
When the SPI Flash image is generated successfully, a green tick mark appears next to Generate SPI Flash Image.