The output from the sequential logic block can be selected as input to the LUTs in the corresponding unit. Internal feedback input is selected by writing the Input y Source Selection bit group in the LUT Control x register (LUTCTRLx.INSELy) to 0x1.