The TCC waveform outputs WO[2:0] can be used as input source. TCC waveform input is selected by writing the Input y Source Selection bit group in the LUT Control x register (LUTCTRLx.INSELy) to 0x8. Each LUT input IN[x] corresponds to a specific TCC waveform output WO[x], implying that a total of three TCC waveforms can be applied to each LUT. The corresponding LUTs and TCC waveform outputs are indicated in the following table. Before selecting the TCC waveform output, the TCC must be configured.
LUT | IN[x] | TCC | WO |
---|---|---|---|
LUT0 | x = 0 | TCC0 | WO[0] |
x = 1 | WO[1] | ||
x = 2 | WO[2] | ||
LUT1 | x = 0 | TCC1 | WO[0] |
x = 1 | WO[1] | ||
x = 2 | WO[2] | ||
LUT2 | x = 0 | TCC2 | WO[0] |
x = 1 | WO[1] | ||
x = 2 | WO[2] | ||
LUT3 | x = 0 | TCC3 | WO[0] |
x = 1 | WO[1] | ||
x = 2 | WO[2] |