The two TCs used as inputs for LUT0 are configured in
configure_tc_def()
and configure_tc_alt()
. The
default TC is configured to generate the carrier frequency while the alternative TC is
used as the modular signal. Both TCs are configured as 8 bit counters with PWM
generation and events enabled. The default TC is configured to generate event on
overflow while the alternative TC is configured to generate event on overflow and to
increment counter on incoming event. For comparison of CCL output signal and the TC
waveform outputs, both TCs are multiplexed to I/O pins.