The MODE function button is defined in the firmware for different range switching.
The RESET button is not applied in the firmware in this design, it is open for the user to use freely.
Signal Name | Pin in MCU |
---|---|
Function_BUT_PB0 | PB0 |
Reset_BUT_PC5 | PC5 |