The RGB LED is controlled independently by three GPIOs from the microcontroller to show or mix red, green, and blue lighting colors. Theoretically, the user can generate almost all colors by mixing the three basic colors with duty control.
The indication function is not applied in this design, it is open for users to program the GPIOs to change the color of the RGB LED to indicate the measured distance.
The detailed GPIO pin definition is shown in the table below.
Part Name | Manufacturer Part Number | Signal Name | Pin in MCU |
---|---|---|---|
RGB LED | 19-337/R6GHBHC-A01/2T | Green_LED_PB3 | PB3 |
Red_LED_PB2 | PB2 | ||
Blue_LED_PB1 | PB1 |