CoreGPIO_0 (IAP Initiator)

The CoreGPIO_0 IP controls the on-board LEDs using GPIOs. It is connected to the Mi-V soft processor as an APB slave. The configuration settings of CoreGPIO_0 are as follows: