Clocking Structure

The following table lists all the clocks used in the IAP Initiator design.

Table 1. Clocking Structure (IAP Initiator)
Clock Name Frequency in MHz Instance Name
Clk_156 156.25 CORE10GMAC0_0
IAP_INITIATOR_SUBSYSTEM_0
Clk_50 50 CORE10GMAC0_0
MiV_SUBSYSTEM_0
UART_IF_0
TX_CLK_R 161.133 CORE10GMAC0_0
RX_CLK_R 161.133 CORE10GMAC0_0

The following table lists all the clocks used in the IAP Target design.

Table 2. Clocking Structure (IAP Target)
Clock name Frequency (MHz) Instance Name
O_MAC_SYS_CLK 156.25 CORE10GMAC0_0
IAP_TARGET_SUBSYSTEM_0
FIFO_SUBSYSTEM_0
O_Clk_50 50 CORE10GMAC0_0
MiV_SUBSYSTEM_0
IAP_TARGET_SUBSYSTEM_0
O_I2C_clk 1 MiV_SUBSYSTEM_0
TX_CLK_R 161.133 CORE10GMAC0_0
RX_CLK_R 161.133 CORE10GMAC0_0