PCLATH

PCLATH

Program Counter Latches

Write Buffer for the upper seven bits of the Program Counter

  0x000A 8  

PCLATH

Bit  7 6 5 4 3 2 1 0  
    PCLATH[6:0]  
Access    R/W R/W R/W R/W R/W R/W R/W  
Reset    0 0 0 0 0 0 0  

Bits 6:0 – PCLATH[6:0]: High PC Latch Register

High PC Latch Register

Holding register for Program Counter bits [6:0]