PCL
PCL
Low byte of the Program Counter
0x0002
8
Parent topic:
Register Definitions: Memory Organization
PCL
Bit
7
6
5
4
3
2
1
0
PCL[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – PCL[7:0]
Provides direct read and write access to the Program Counter