avr/sleep.h
LibraryThe assembly instruction that tells the microcontroller to enter sleep is the
SLEEP
instruction. For easier integration with C code, the
avr/sleep.h
library was created to offer functions to facilitate
entering sleep.
The C library avr/sleep.h
provides the following functions:
sleep_enable()
, sleep_disable()
,
set_sleep_mode(<mode>)
, sleep_cpu()
and
sleep_mode()
.
The set_sleep_mode(<mode>)
function takes as argument one of the
following macros: SLEEP_MODE_IDLE
, SLEEP_MODE_STANDBY
or SLEEP_MODE_PWR_DOWN
. Using this function with one of the macros will
set the corresponding sleep mode.
The sleep_enable()
and sleep_disable()
functions set
and respectively clear the SEN bit.
The sleep_cpu()
function invokes the SLEEP
instruction.
The sleep_mode()
function combines the previous functions. It calls
sleep_enable()
, then sleep_cpu()
. When the device
wakes up, the sleep_disable()
function is called and then the program
continues as usual.