Device Family | Maximum Self-Capacitance Sensor Capacitance [pF] | Maximum Mutual Capacitance Sensor Capacitance [pF] |
---|---|---|
ATtiny81X/161X/321X | 53 | 32 |
ATmega324PB/ATmega328PB | 32 | 32 |
ATSAML10/L11 | 63 | 32 |
ATSAML22 | 32 | 32 |
ATSAMC20/C21 | 32 | 32 |
ATSAMD10/D11 | 32 | 32 |
ATSAMD20/D21/DA1/ATSAMHA1 | 32 | 32 |
ATSAML21 | 32 | 32 |
ATSAMD51/ATSAME51/ATSAME53/ATSAME54 | 63 | 32 |