When designing sensors, a simple approximation of C
t may be derived from the parallel
plate capacitor formula.
Note: This approximation loses accuracy where the plate area, A, is
less than an order of magnitude greater than the dielectric thickness,
d.
Where ‘A’ is the parallel area, ‘ϵ’ is the permittivity of the electrolyte
defined by the vacuum permittivity ϵ0 multiplied by the relative permittivity
ϵr, and d is the thickness of the touch cover.
→ The strongest touch delta is achieved with a large sensor electrode, a thin
touch cover, and a high permittivity cover material.
Example:
- Touch sensor electrode diameter: 12 mm
- Fingertip area model: 8 mm
diameter disc
- Touch cover: 1 mm plastic with relative permittivity ϵr = 2
- The vacuum permittivity
ϵ0 is given as 8.85 × 10−12 F/m
→ The resulting capacitance is calculated as:
Note: Only the 8 mm diameter
plate is used in the equation, as this is the area of overlap between the two plates
forming the capacitor.