Driving a Stepper Motor Using CIPs
Idea Overview
Driving a Stepper Motor in a Single Direction
Driving a Stepper Motor as a Metronome with a Fixed Number of Beats per Minute
Adjusting the Number of Beats per Minute
Controlling the Direction of Rotation and Number of Steps of a Stepper Motor