Add to user application initialization (typically the start of main()):/* FREQM module software instance (must not go out of scope while in use) */
static
struct
freqm_module freqm_instance;
void
configure_freqm(
void
)
{
/* Create a new configuration structure for the FREQM settings
* and fill with the default module settings. */
struct
freqm_config config_freqm;
freqm_get_config_defaults(&config_freqm);
/* Alter any FREQM configuration settings here if required */
/* Initialize FREQM with the user settings */
freqm_init(&freqm_instance, FREQM, &config_freqm);
}
system_init();
configure_freqm();
freqm_enable(&freqm_instance);