AT13481

Module Overview

The module accurately measures the frequency of a clock by comparing it to a known reference clock as soon as the FREQM is enabled. Two generic clocks are used by the FREQM. The frequency of the measured clock is:
fCLK_MSR=VALUEREFNUM×fCLK_REF
Ratio can be measured with 24-bit accuracy.

The FREQM has one interrupt source, which generates when a frequency measurement is done. It can be used to wake up the device from sleep modes.

This driver provides an interface for the FREQM functions on the device.