AT13481

Struct freqm_config

Configuration structure for a Frequency Meter.

Table 1. Members
Type Name Description
enum gclk_generator msr_clock_source

GCLK source select for measurement

uint16_t ref_clock_circles

Measurement duration in number of reference clock cycles. Range 1~255

enum gclk_generator ref_clock_source

GCLK source select for reference