Initializes a hardware FREQM module instance.
enum status_code freqm_init( struct freqm_module *const module_inst, Freqm *const hw, struct freqm_config *const config)
Enables the clock and initializes the FREQM module, based on the given configuration values.
Data direction | Parameter name | Description |
---|---|---|
[in, out] |
module_inst |
Pointer to the software module instance struct |
[in] |
hw |
Pointer to the FREQM hardware module |
[in] |
config |
Pointer to the FREQM configuration options struct |
Status of the initialization procedure.
Return value | Description |
---|---|
STATUS_OK |
The module was initialized successfully |