When the TCB is operating in 8-bit PWM mode (CNTMODE in TCBn.CTRLB is ‘0x7
’), the low and high bytes for the CNT and CCMP registers operate as 16-bit registers for read and write. They cannot be read or written independently.
Use 16-bit register access. Refer to the data sheet for further information.
Rev. A |
X |