Peripheral | Short Description | Valid for Silicon Revision |
---|---|---|
Rev. A | ||
ADC | Low Latency Mode Must Be Set Before Changing ADC Configuration | X |
ADC | The PGA Initialization Delay Does Not Work Outside Low Latency Mode | X |
CCL | The CCL Must be Disabled to Change the Configuration of a Single LUT | X |
TCB | CCMP and CNT Registers Operate as 16-Bit Registers in 8-Bit PWM Mode | X |
USART | Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode | X |