The CCL Must be Disabled to Change the Configuration of a Single LUT
To reconfigure an LUT, the CCL peripheral must first be disabled (write ENABLE in CCL.CTRLA to ‘0’). Writing ENABLE to ‘0’ will disable all the LUTs, and affects the LUTs not under reconfiguration.