Hardware
The required hardware and settings are:
ATmega4809 Xplained Pro
OLED1 Xplained Pro
connected to Extension 3 Header
ATmega4809 Xplained Pro Target Voltage Selection Header set to 3.3V
Warning: Running target voltage above 3.6V will damage the OLED1 Xplained Pro.
Figure 1.
ATmega4809 Xplained Pro Overview
Parent topic:
Prerequisite