AC Read Waveforms
Notes:
- 1.CE may be
delayed up to tACC‑tCE after the address transition without
impact on tACC.
- 2.
OE may be delayed up to tCE‑tOE after the
falling edge of CE without impact on tCE or by
tACC‑tOE after an address change without impact in
tACC.
- 3.tDF is specified from
OE or CE, whichever occurs first
(CL = 5 pF).
- 4.This parameter is characterized and
is not 100% tested.
- 5.If CE is
de-asserted, it must remain de-asserted for at least 50 ns during read operations
otherwise incorrect data may be read.