The descriptions of the pins are listed in
Table 1.
Table 1. Pin Function Table
Name |
32-Lead PLCC |
32-Lead TSOP |
Function |
DC |
1 |
— |
Don’t Connect |
A16 |
2 |
10 |
Address |
A15 |
3 |
11 |
Address |
A12 |
4 |
12 |
Address |
A7 |
5 |
13 |
Address |
A6 |
6 |
14 |
Address |
A5 |
7 |
15 |
Address |
A4 |
8 |
16 |
Address |
A3 |
9 |
17 |
Address |
A2 |
10 |
18 |
Address |
A1 |
11 |
19 |
Address |
A0 |
12 |
20 |
Address |
I/O0 |
13 |
21 |
Data Input/Output |
I/O1 |
14 |
22 |
Data Input/Output |
I/O2 |
15 |
23 |
Data Input/Output |
GND |
16 |
24 |
Ground |
I/O3 |
17 |
25 |
Data Input/Output |
I/O4 |
18 |
26 |
Data Input/Output |
I/O5 |
19 |
27 |
Data Input/Output |
I/O6 |
20 |
28 |
Data Input/Output |
I/O7 |
21 |
29 |
Data Input/Output |
CE |
22 |
30 |
Chip Enable |
A10 |
23 |
31 |
Address |
OE |
24 |
32 |
Output Enable |
A11 |
25 |
1 |
Address |
A9 |
26 |
2 |
Address |
A8 |
27 |
3 |
Address |
A13 |
28 |
4 |
Address |
A14 |
29 |
5 |
Address |
NC |
30 |
6, 9 |
No Connect |
WE |
31 |
7 |
Write Enable |
VCC |
32 |
8 |
Device Power Supply |