To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Ordering Code | Package Number | tACC(ns) | Quantity | Operating Range |
---|---|---|---|---|
AT28LV010‑20JU | 32J | 200 | Tube 32 |
Industrial (-40°C to 85°C) |
AT28LV010‑20JU‑T | 32J | Reel 750 | ||
AT28LV010‑20TU | 32T | Tray 156 | ||
AT28LV010‑20TU‑T | 32T | Reel 1500 |
Package Types | |
32J | 32-Lead, Plastic J-Leaded Carrier (PLCC) |
32T | 32-Lead, Plastic Thin Small Outline Package (TSOP) |