Parameter | Symbol | Minimum | Maximum | Units | Test Conditions | |
---|---|---|---|---|---|---|
Input Load Current | ILI | — | 1 | μA | VIN = 0V to VCC | |
Output Leakage Current | ILO | — | 1 | μA | VI/O = 0V to VCC | |
VCC Standby Current CMOS | ISB | — | 50 | μA | CE = VCC - 0.3V to VCC + 1V | |
VCC Active Current | ICC | — | 15 | mA | f = 5 MHz; IOUT = 0 mA, VCC = 3.6V | |
Input Low Voltage | VIL | — | 0.8 | V | ||
Input High Voltage | VIH | 2.0 | — | V | ||
Output Low Voltage | VOL | — | 0.45 | V | IOL = 1.6 mA, VCC = 3.0V | |
Output High Voltage | VOH1 | 2.4 | — | V | IOH = -100 μA, VCC = 3.0V |