Features
- Supported by all Microchip AVR® Devices with the Required Peripherals (TWI,
SPI, RTC)
- Reusable Modules for Other
Applications
- SD card FAT File System Access
Specifically for Devices with Limited Available Memory
- TWI Master Driver
- AT30TSE75x Temperature Sensor
Driver
- Using the RTC and Predefined GCC
Macros for Keeping Track of Real Time