In order to use the example code for this application note on an ATtiny817 Xplained Pro, simply connect the I/O1 Xplained Pro Extension kit to extension header 1 (EXT 1).
In order to use an ATtiny817 Xplained Mini instead of an Xplained Pro, a few modifications are necessary, as described below.